The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Building management system KNX
    • Push buttons & Sensors
    • Motion and presence detectors
    • 75962869
    EAN
    3250617151894
    Packaging
    1 Piece
    • Motion and presence detectors

    Cover for KNX movement detector module (polar white) 75962869

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cover for KNX movement detector module (polar white)

    75962869

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connectivity
    • With bus system KNX radio
      No
    Dimensions
    • Height
      58 mm
    • Width
      58 mm
    Materials
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 75962869
    PDF
    Hager RoHS report 75962869
    PDF

    Downloads

    • Image 75962869  | Hager

      Product Image 75962869

    • Product datasheet

      Image Hager Product data sheet 75962869  | Hager

      Hager Product data sheet 75962869

      Cover for KNX movement detector module (polar white)

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      80262260 - R.x KNX (TP+EASY) Movement detector module 2,20m
      80262260
      R.x KNX (TP+EASY) Movement detector module 2, 20m
    • 2
      85345188 - KNX radio motion det. comf 1.1 m quicklink, S.1/B.3/B.7, p. white, matt, plastic
      85345188
      KNX radio motion det. comf 1.1 m quicklink, S.1/B.3/B.7, p. white, matt, plastic
    • 3
      85345189 - KNX radio motion det. comf 1.1 m quicklink, S.1/B.3/B.7, p. white glossy
      85345189
      KNX radio motion det. comf 1.1 m quicklink, S.1/B.3/B.7, p. white glossy
    • 4
      80262180 - S.x KNX (TP+EASY) Movement detector module 1,10m
      80262180
      S.x KNX (TP+EASY) Movement detector module 1, 10m
    • 5
      107609 - Surface-mounted housing for BLC and KNX
      107609
      Surface-mounted housing for BLC and KNX

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group