The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Building management system KNX
    • Push buttons & Sensors
    • Motion and presence detectors
    • 107609
    EAN
    4011334236931
    Packaging
    1 Piece
    • Motion and presence detectors

    Surface-mounted housing for BLC and KNX 107609

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Surface-mounted housing for BLC and KNX

    107609

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Accessories
    • Accessory movement sensor
      surface-mounted housing presence indicator
    Dimensions
    • Diameter
      103 mm
    Installation, mounting
    • Mounting on
      Surface mounting
    Materials
    • Colour
      Polar white

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration 107609
    PDF
    RoHS report 107609
    PDF

    Downloads

    • Image 107609  | Hager

      Product Image 107609

    • Product datasheet

      Image Hager Product data sheet 107609  | Hager

      Hager Product data sheet 107609

      Surface-mounted housing for BLC and KNX

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      80262260 - R.x KNX (TP+EASY) Movement detector module 2,20m
      80262260
      R.x KNX (TP+EASY) Movement detector module 2, 20m
    • 2
      85345188 - KNX radio motion det. comf 1.1 m quicklink, S.1/B.3/B.7, p. white, matt, plastic
      85345188
      KNX radio motion det. comf 1.1 m quicklink, S.1/B.3/B.7, p. white, matt, plastic
    • 3
      85345189 - KNX radio motion det. comf 1.1 m quicklink, S.1/B.3/B.7, p. white glossy
      85345189
      KNX radio motion det. comf 1.1 m quicklink, S.1/B.3/B.7, p. white glossy
    • 4
      80262180 - S.x KNX (TP+EASY) Movement detector module 1,10m
      80262180
      S.x KNX (TP+EASY) Movement detector module 1, 10m
    • 5
      80960479 - K.x Cover for KNX (TP+EASY) Movement detector module, polar white
      80960479
      K.x Cover for KNX (TP+EASY) Movement detector module, polar white

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group