The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 75262001

Presence detector std. KNX/EIB - PW 75262001

EAN-Nr.
4011334051121
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Presence detector std. KNX/EIB - PW

75262001

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Must-have accessories

Previous
Previous
75040001
75040001
Bus coupling unit flush-mtd, KNX
Add to a list
Add to a list

Optional accessories

  • Accessories/spare parts for movement sensor 1 products available

Complete your system

  • Accessories/spare parts for movement sensor
  • 107609

    Surface-mounted housing for BLC and KNX

    0.00 €  / *

Technical characteristics

Dimensions
  • Recommended installation height
    2.50 - 2.50 m
Settings
  • Supported configuration mode
    ETS
  • Minimal duty cycle
    60 s
Functions
  • Maximal duty cycle
    60 min
Connectivity
  • With bus system KNX radio
    No
Scope of delivery
  • Bus connection included
    Yes
Detection
  • Detection angle
    360 - 360
  • Detection angle horizontal
    360 - 360
Use conditions
  • Operating temperature
    -5 - 45 °C
Materials
  • Material
    Polycarbonate (PC), Thermoplastic
Texts
  • Operating mode
    With 2 operating modes: presence detector or ceiling controller
  • Installation mode
    Can only be used as individual unit

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration 75262001
PDF
Hager RoHS report 75262001
PDF

Downloads

  • Image 75262001  | Hager

    Product Image 75262001

  • Product datasheet

    Image Hager Product data sheet 75262001  | Hager

    Hager Product data sheet 75262001

    Product data sheet en-GB 2026-01-06

    PDF
  • Installation manual

    Image Manual for 75262001-75264001 - KNX presence detector, KNX presence detector comfort (DE-EN-NL-FR-NO, 2003-01)  | Hager

    Manual for 75262001-75264001 - KNX presence detector, KNX presence detector comfort (DE-EN-NL-FR-NO, 2003-01)

    Installation manual en-GB, fr-FR, de-DE, nl-NL, nn-NO 2020-01-01

    PDF
    488,18 kB
  • KNX product database

    Image KNX Database (from ETS2) for 75262001 - KNX presence detector (2005-11)  | Hager

    KNX Database (from ETS2) for 75262001 - KNX presence detector (2005-11)

    KNX product database International 2023-08-25

    VD1
    49,99 kB
    Image KNX Database (from ETS2) for 75262001 - KNX presence detector (2009-03)  | Hager

    KNX Database (from ETS2) for 75262001 - KNX presence detector (2009-03)

    KNX product database International 2023-08-25

    VD1
    317,35 kB
    Image KNX Database (from ETS2) for 75262001 - KNX presence detector (2009-03)  | Hager

    KNX Database (from ETS2) for 75262001 - KNX presence detector (2009-03)

    KNX product database International 2023-08-25

    VD1
    305,24 kB
  • Application Guide

    Image Application description ETS for 75262001 - KNX presence detector (EN, 2002-10)  | Hager

    Application description ETS for 75262001 - KNX presence detector (EN, 2002-10)

    Application Guide en-GB 2020-01-01

    PDF
    481,38 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group