The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • 75242060
    EAN
    3250617151887
    Packaging
    1 Piece

    KNX Movement detector module comfort 1,10m (integrated bus coupling unit) 75242060

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    KNX Movement detector module comfort 1,10m (integrated bus coupling unit)

    75242060

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    75962869
    75962869
    Cover for KNX movement detector module (polar white)
    Add to a list
    Add to a list

    Technical properties

    Dimensions
    • Installation height
      1.10 - 1.10 m
    • Recommended installation height
      1.10 - 1.10 m
    Settings
    • Supported configuration mode
      ETS
    • Minimal duty cycle
      10 s
    Functions
    • Maximal duty cycle
      30 min
    Connectivity
    • With bus system KNX radio
      No
    Voltage
    • Operating voltage over bus
      21 - 32 V
    Scope of delivery
    • Bus connection included
      Yes
    Lighting
    • Response brightness adjustable
      5 - 1,000 lx
    Detection
    • Detection angle adjustable
      45 - 90 °
    • Detection angle horizontal
      0 - 180
    Use conditions
    • Operating temperature
      -5 - 45 °C
    Materials
    • Material
      Metal, Plastic
    • Colour
      Light grey
    Texts
    • Push button
      Integrated button for manual control of bus functions can be configured, With button for automatic/permanent ON/ON for 2 hours/permanent OFF
    • Operating mode
      Operating modes: Automatic, permanent ON, ON for 2 hours, permanent OFF
    • Function
      Push-button function: Switching functions, dimming functions, blind control functions, value transmitter functions, forced control functions, scene functions, Specification of the controller operating mode
    • Installation mode
      With dismantling protection
    Reach distance
    • Max. transmission range frontally
      10 m
    • Max. transmission range sideways
      5 m

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    REACH declaration 75242060
    PDF

    Downloads

    • Image 75242060  | Hager

      Product Image 75242060

    • Product datasheet

      Image Hager Product data sheet 75242060  | Hager

      Hager Product data sheet 75242060

      KNX Movement detector module comfort 1,10m (integrated bus coupling unit)

      PDF
    • Installation manual

      Image Manual for 75242060 - KNX motion detector module comfort 1.1 m (EN, 2013-08)  | Hager

      Manual for 75242060 - KNX motion detector module comfort 1.1 m (EN, 2013-08)

      Installation manual en-GB 2013-06-03

      PDF
      1,08 MB
    • KNX product database

      Image ETS4 (vers. 1.0.13) - KNX Database for KNX motion detector module comfort 1.1 m  | Hager

      ETS4 (vers. 1.0.13) - KNX Database for KNX motion detector module comfort 1.1 m

      KNX product database International 2020-01-01

      KNXPROD
      117,24 kB
      Image ETS4 (vers. 1.0.13) - KNX Database for KNX motion detector module comfort 1.1 m  | Hager

      ETS4 (vers. 1.0.13) - KNX Database for KNX motion detector module comfort 1.1 m

      KNX product database International 2023-08-25

      VD5
      124,02 kB
      Image KNX Database (from ETS3) for 75242060 - KNX motion detector module comfort 1.1 m (ETS3-DATABASE)  | Hager

      KNX Database (from ETS3) for 75242060 - KNX motion detector module comfort 1.1 m (ETS3-DATABASE)

      KNX product database International 2020-01-01

      VD5
      124,02 kB
    • Application Guide

      Image Application description ETS for 75242060 - KNX motion detector module comfort 1.1 m (EN, 2014-03)  | Hager

      Application description ETS for 75242060 - KNX motion detector module comfort 1.1 m (EN, 2014-03)

      Application Guide en-GB 2012-09-13

      PDF
      2,02 MB
      Image Application description ETS for 75242060 - KNX motion detector module comfort 1.1 m (EN, vers. 6T8717-52A)  | Hager

      Application description ETS for 75242060 - KNX motion detector module comfort 1.1 m (EN, vers. 6T8717-52A)

      Application Guide en-GB 2012-09-13

      PDF
      2,02 MB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group