The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • Wiring accessories
    • Berker R.1
    • Sockets - Berker R.1
    • 6768762045
    EAN
    4011334365372
    Packaging
    10
    • Sockets - Berker R.1
    • Sockets - Berker R.3
    • Sockets - Berker R.8
    • See more

    Soc. out. earthing pin, enhncd contact prot., R.1/R.3, black glossy 6768762045

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Soc. out. earthing pin, enhncd contact prot., R.1/R.3, black glossy

    6768762045

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Rated voltage
      250 V
    Electric current
    • Rated current IN
      16 A
    Frequency
    • Frequency
      50 - 60 Hz
    Materials
    • Colour
      Black
    • RAL code
      Similar to RAL 9005
    • Surface finish
      Glossy
    • Material
      Thermoplastic
    • Treatment
      Untreated
    Dimensions
    • Height
      71 mm
    • Width
      71 mm
    • Number of units
      1
    • Built-in depth flush-mounted boxes
      31 mm
    • Built-in depth
      32 mm
    Connection
    • Connector/plug type
      Plug-in terminal
    Installation, mounting
    • Mounting on
      Flush mounting
    Connectivity
    • Type of connection
      Plug-in connection
    • Mounting type
      Screw mounting, Claw mounting
    Equipment
    • Connector/plug type socket outlet
      Earthing pin
    • Rotated central insert
      No
    • With hinged lid
      No
    • With round protective earth pin
      Yes
    • With signal lamp
      No
    • With lock
      No
    Accessories
    • Has labelling field
      No
    Capacity
    • Number of modules
      1
    Safety
    • With enhanced contact protection
      Yes
    • Impact resistance IK
      IK05
    • Ingress Protection (IP) class
      IP20
    Functions
    • With orientation lighting
      No
    • With function lighting
      No
    Identification
    • With imprint
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Socket-outlet 2-gang Wago C-mount twhite (English )
    PDF
    49,84 MB
    REACH declaration 6768762045
    PDF
    Hager RoHS report 6768762045
    PDF

    Downloads

    • Image 6768762045  | Hager

      Product Image 6768762045

    • Product datasheet

      Image Hager Product data sheet 6768762045  | Hager

      Hager Product data sheet 6768762045

      Soc. out. earthing pin, enhncd contact prot., R.1/R.3, black glossy

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-09-28

      PDF
      295,65 kB
    More documentation

    Discover more of this product range

      5
    • 1
      6765092007 - Soc.out. earth.pin+LED,enhncd contact prot.,screw-in lift term.,R.1.3,orange
      6765092007
      Soc.out. earth.pin+LED, enhncd contact prot., screw-in lift term., R.1.3, orange
    • 2
      6167032045 - Soc. out. out earthing contact, R.1/R.3, black glossy
      6167032045
      Soc. out. out earthing contact, R.1/R.3, black glossy
    • 3
      41102007 - SCHUKO soc.out. LED+"ZSV" impr.,enhncd contact prot.,screw-in lift ,R.1.3,or.
      41102007
      SCHUKO soc.out. LED+"ZSV" impr., enhncd contact prot., screw-in lift , R.1.3, or.
    • 4
      41232045 - SCHUKO soc.out. enhncd contact prot., screw-in lift terminal, R.1/R.3, black gl.
      41232045
      SCHUKO soc.out. enhncd contact prot., screw-in lift terminal, R.1/R.3, black gl.
    • 5
      47432022 - SCHUKO soc. out. "EDV" imprint, R.1/R.3, red glossy
      47432022
      SCHUKO soc. out. "EDV" imprint, R.1/R.3, red glossy

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group