The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 67037-0004

Fuse HSW for high-voltage transformer 15/24kV 1,4A 280/22 with indicator 67037-0004

EAN-Nr.
4049857040780
Packaging
5 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Fuse HSW for high-voltage transformer 15/24kV 1,4A 280/22 with indicator

67037-0004

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Optional accessories

  • Accessories for medium/high voltage fuse 2 products available

Complete your system

  • Accessories for medium/high voltage fuse
  • 68016-0010

    Fuse-base contacts with connectors, rated current 200A for indoor annd outdoor

    0.00 €  / *
  • 68015-0010

    Extension for test device 24kV to 442mm

    0.00 €  / *

Technical characteristics

Voltage
  • Rated operational voltage Ue
    15,000 - 24,000 V
Electric current
  • Rated current
    1.4 A

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration 67037-0004
PDF
Hager RoHS report 67037-0004
PDF

Downloads

  • Image 67037-0004  | Hager

    Product Image 67037-0004

  • Product datasheet

    Image Hager Product data sheet 67037-0004  | Hager

    Hager Product data sheet 67037-0004

    Fuse HSW for high-voltage transformer 15/24kV 1,4A 280/22 with indicator

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group