Extension for test device 24kV to 442mm 68015-0010
EAN-Nr.
4049857104536
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Compatible products
-
Referenced by 17 products available
Referenced by
Technical characteristics
Voltage
-
Rated operational voltage Ue24,000 - 24,000 V
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation