The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Wiring accessories
    • Berker S.1
    • Sockets - Berker S.1
    • 6143561949
    EAN
    4011334250326
    Packaging
    10
    • Sockets - Berker S.1

    SCHUKO socket outlet with cover plate, S.1, polar white matt 6143561949

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    SCHUKO socket outlet with cover plate, S.1, polar white matt

    6143561949

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Electric current
    • Rated current IN
      16 A
    • Switching current
      10 A
    Voltage
    • Rated voltage
      250 V
    Materials
    • Colour
      Polar white
    • RAL code
      9010
    • Material
      Thermoplastic
    • Surface finish
      Matt
    Safety
    • Ingress Protection (IP) class
      IP20
    • With enhanced contact protection
      No
    Connectivity
    • With claw mounting
      Yes
    Equipment
    • With round protective earth pin
      No
    • Connector/plug type socket outlet
      SCHUKO
    • Rotated central insert
      No
    Accessories
    • Has labelling field
      No
    Texts
    • Installation mode
      For vertical mounting, Without spreader claws
    • Protection
      Without enhanced contact protection
    • Type of connection
      With screw terminals

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Switch S3 + outlet type 13 (kallysto.line KLK front kit -White) (English)
    PDF
    21,98 MB
    REACH declaration 6143561949
    PDF
    Hager RoHS report 6143561949
    PDF

    Downloads

    • Image 6143561949  | Hager

      Product Image 6143561949

    • Product datasheet

      Image Hager Product data sheet 6143561949  | Hager

      Hager Product data sheet 6143561949

      SCHUKO socket outlet with cover plate, S.1, polar white matt

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc24-1034

      PDF
      266,86 kB
    More documentation

    Discover more of this product range

      5
    • 1
      47209909 - Combination SCHUKO soc. out. 2gang frame, S.1, p. white, matt, plastic
      47209909
      Combination SCHUKO soc. out. 2gang frame, S.1, p. white, matt, plastic
    • 2
      47208989 - Combination SCHUKO soc. out. 2gang frame, S.1, p. white glossy
      47208989
      Combination SCHUKO soc. out. 2gang frame, S.1, p. white glossy
    • 3
      47208982 - Combination SCHUKO soc. out. 2gang frame, S.1, white glossy
      47208982
      Combination SCHUKO soc. out. 2gang frame, S.1, white glossy
    • 4
      41491404 - SCHUKO soc.out.,lab.field,enhncd contact prot.,screw-in lift term.,B.7,al.lacq.
      41491404
      SCHUKO soc.out., lab.field, enhncd contact prot., screw-in lift term., B.7, al.lacq.
    • 5
      6167031909 - Soc. out. out earthing contact, S.1/B.3/B.7, p. white, matt, plastic
      6167031909
      Soc. out. out earthing contact, S.1/B.3/B.7, p. white, matt, plastic

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group