The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Wiring accessories
  • Berker S.1
  • Sockets - Berker S.1
  • 47209909
  • Wiring accessories

Combination SCHUKO soc. out. 2gang frame, S.1, p. white, matt, plastic 47209909

EAN-Nr.
4011334245254
Packaging
5 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Combination SCHUKO soc. out. 2gang frame, S.1, p. white, matt, plastic

47209909

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Electric current
  • Rated current
    16 A
Voltage
  • Rated voltage
    250 V
  • Nominal voltage
    250 - 250 V
Frequency
  • Frequency
    50 - 60 Hz
Materials
  • Colour
    Polar white
  • RAL code
    9010
  • Surface finish
    Matt
  • Material
    Thermoplastic
  • Treatment
    Untreated
Dimensions
  • Height
    80 mm
  • Number of units
    1
  • Built-in depth flush-mounted boxes
    31 mm
  • Built-in depth
    32 mm
Connection
  • Connector/plug type
    Plug clamp
Installation, mounting
  • Mounting on
    Flush mounting
Connectivity
  • Type of connection
    Plug-in connection
  • Mounting type
    Screw mounting
Equipment
  • Connector/plug type socket outlet
    SCHUKO
  • Rotated central insert
    No
  • With hinged lid
    No
  • With round protective earth pin
    No
  • With signal lamp
    No
  • With lock
    No
Accessories
  • Has labelling field
    No
Capacity
  • Number of modules
    2
Safety
  • With enhanced contact protection
    No
  • Impact resistance IK
    IK05
  • Ingress Protection (IP) class
    IP20
Functions
  • With orientation lighting
    No
  • With function lighting
    No
  • Related Systems
    S.x/B.x

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

Socket-outlet 2-gang Wago plug/clamp technique C-Profile in traffic white
PDF
48,73 MB
Hager REACH declaration 47209909
PDF
Hager RoHS report 47209909
PDF

Downloads

  • Image 47209909  | Hager

    Product Image 47209909

  • Product datasheet

    Image Hager Product data sheet 47209909  | Hager

    Hager Product data sheet 47209909

    Combination SCHUKO soc. out. 2gang frame, S.1, p. white, matt, plastic

    PDF
  • Declaration of conformity

    Image Declaration of conformity International 2023-05-02  | Hager

    Declaration of conformity International 2023-05-02

    PDF
    451,70 kB
More documentation

Discover our other products of this range

    5
  • 1
    47438982 - SCHUKO soc. out., S.1, white glossy
    47438982
    SCHUKO soc. out., S.1, white glossy
  • 2
    47238982 - SCHUKO soc. out., enhncd contact prot., S.1, white glossy
    47238982
    SCHUKO soc. out., enhncd contact prot., S.1, white glossy
  • 3
    41438982 - SCHUKO soc. out., screw-in lift terminals, S.1, white glossy
    41438982
    SCHUKO soc. out., screw-in lift terminals, S.1, white glossy
  • 4
    41238982 - SCHUKO soc. out., enhncd contact prot., screw-in lift terminals, S.1, white gl.
    41238982
    SCHUKO soc. out., enhncd contact prot., screw-in lift terminals, S.1, white gl.
  • 5
    47431404 - SCHUKO soc. out., B.7, al., matt, lacq.
    47431404
    SCHUKO soc. out., B.7, al., matt, lacq.

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group