The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 50413512
    EAN-Nr.
    4011334390381
    Packaging
    1 piece

    Push-button insert, NOcontact rocker surf.-mtd/flush-mtd, W.1, p.white m plas LT 50413512

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Push-button insert, NOcontact rocker surf.-mtd/flush-mtd, W.1, p.white m plas LT

    50413512

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    13303502
    13303502
    Frame 3gang hor. for flush-mtd inst., sealing, W.1, p. white, matt, plastic
    Add to a list
    Add to a list

    Technical characteristics

    Electric current
    • Momentary contact current
      10 A
    Voltage
    • Rated voltage
      250 V
    Architecture
    • Control/operation element
      Rocker
    Materials
    • Colour
      Polar white
    • Surface finish
      Matt
    • Material
      Thermoplastic
    • Treatment
      Untreated
    • Transparent
      No
    Dimensions
    • Height
      80 mm
    • Width
      80 mm
    • Depth
      32 mm
    • Built-in depth flush-mounted boxes
      0
    • Height of P-touch band for labelling field
      12 mm
    Installation, mounting
    • Mounting on
      Flush mounting, Surface mounting
    Controls and indicators
    • Number of buttons
      1
    • Type of push button
      Single push button
    • With feedback signal contact
      No
    Safety
    • Ingress Protection (IP) class
      IP55
    • Impact resistance IK
      IK05
    Accessories
    • Has labelling field
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 50413512
    PDF
    RoHS report 50413512
    PDF

    Downloads

    • Image 50413512  | Hager

      Product Image 50413512

    • Product datasheet

      Image Hager Product data sheet 50413512  | Hager

      Hager Product data sheet 50413512

      Push-button insert, NOcontact rocker surf.-mtd/flush-mtd, W.1, p.white m plas LT

      PDF
    • Technical appendix (single product)

      Image Splash-protected range W.1 - Chemical resistance (EN, 07-2021)  | Hager

      Splash-protected range W.1 - Chemical resistance (EN, 07-2021)

      Technical appendix (single product) en-GB 2015-07-13

      PDF
      518,42 kB
    • Declaration of conformity

      Image Declaration of conformity International 2022-04-26  | Hager

      Declaration of conformity International 2022-04-26

      PDF
      164,12 kB
      Image Declaration of conformity en-GB 2026-07-29  | Hager

      Declaration of conformity en-GB 2026-07-29

      PDF
      163,41 kB
    More documentation

    Spare part

    See more

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group