The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Wiring accessories
  • Berker S.1
  • Sockets - Berker S.1
  • 47661939
  • Wiring accessories

3gang SCHUKO soc. out. cover plate, S.1, al., matt, lacq. 47661939

EAN-Nr.
4011334360759
Packaging
5 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

3gang SCHUKO soc. out. cover plate, S.1, al., matt, lacq.

47661939

  • Technical characteristics
  • Documentations
  • More products
Download the sheet

Technical characteristics

Voltage
  • Rated voltage
    250 V
Electric current
  • Rated current
    16 A
Frequency
  • Frequency
    50 - 50 Hz
Materials
  • Colour
    Aluminium
  • RAL code
    9006
  • Surface finish
    Matt
  • Material
    Thermoplastic
  • Treatment
    Varnished
Dimensions
  • Height
    80.50 mm
  • Width
    151.50 mm
  • Depth
    41.60 mm
Connection
  • Conductor cross-section
    1.0 - 2.5 mm²
Installation, mounting
  • Mounting on
    Flush mounting
Connectivity
  • Type of connection
    Screw terminal
  • Mounting type
    Screw mounting, Claw mounting
Equipment
  • Connector/plug type socket outlet
    SCHUKO
  • Rotated central insert
    No
  • With hinged lid
    No
  • With round protective earth pin
    No
  • With signal lamp
    No
  • With lock
    No
Accessories
  • Has labelling field
    No
Capacity
  • Number of modules
    3
Safety
  • With enhanced contact protection
    No
  • Impact resistance IK
    IK05
  • Ingress Protection (IP) class
    IP20
Functions
  • With orientation lighting
    No
  • With function lighting
    No
  • Related Systems
    S.x/B.x

Downloads

  • Image 47661939  | Hager

    Product Image 47661939

  • Product datasheet

    Image Hager Product data sheet 47661939  | Hager

    Hager Product data sheet 47661939

    3gang SCHUKO soc. out. cover plate, S.1, al., matt, lacq.

    PDF
More documentation

Discover our other products of this range

    5
  • 1
    47661949 - 3gang SCHUKO soc. out. cover plate, S.1, ant., matt
    47661949
    3gang SCHUKO soc. out. cover plate, S.1, ant., matt
  • 2
    47208982 - Combination SCHUKO soc. out. 2gang frame, S.1, white glossy
    47208982
    Combination SCHUKO soc. out. 2gang frame, S.1, white glossy
  • 3
    47209909 - Combination SCHUKO soc. out. 2gang frame, S.1, p. white, matt, plastic
    47209909
    Combination SCHUKO soc. out. 2gang frame, S.1, p. white, matt, plastic
  • 4
    47208989 - Combination SCHUKO soc. out. 2gang frame, S.1, p. white glossy
    47208989
    Combination SCHUKO soc. out. 2gang frame, S.1, p. white glossy
  • 5
    6167031909 - Soc. out. out earthing contact, S.1/B.3/B.7, p. white, matt, plastic
    6167031909
    Soc. out. out earthing contact, S.1/B.3/B.7, p. white, matt, plastic

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group