The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • 454202
    EAN
    4011334402398
    Packaging
    10

    Supporting plate black mounting device 2gang for modular jacks, com-tech 454202

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Supporting plate black mounting device 2gang for modular jacks, com-tech

    454202

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Must-have accessories

    See All (13)
    Previous
    Previous
    11818989
    11818989
    Centre plate 2 dust prot. sliders, lab. field, S.1/B.3/B.7, p. white glossy
    Add to a list
    Add to a list
    11818982
    11818982
    Centre plate 2 dust prot. sliders, lab. field, S.1, white glossy
    Add to a list
    Add to a list
    11811909
    11811909
    Centre plate 2 dust prot.sliders, lab.field, S.1/B.3/B.7, p.white matt plastic
    Add to a list
    Add to a list
    11811606
    11811606
    Centre plate 2 dust prot. sliders, lab. field, B.3/B.7, ant., matt
    Add to a list
    Add to a list
    11811404
    11811404
    Centre plate 2 dust prot. sliders, lab. field, B.7, al., matt, lacq.
    Add to a list
    Add to a list
    11816089
    11816089
    Centre plate 2 dust prot. sliders, lab. field, Q.1/Q.3, p. white velvety
    Add to a list
    Add to a list

    Accessories mandatory

    • 11818989

      Centre plate 2 dust prot. sliders, lab. field, S.1/B.3/B.7, p. white glossy

      €0.00  / *
    • 11818982

      Centre plate 2 dust prot. sliders, lab. field, S.1, white glossy

      €0.00  / *
    • 11811909

      Centre plate 2 dust prot.sliders, lab.field, S.1/B.3/B.7, p.white matt plastic

      €0.00  / *
    • 11811606

      Centre plate 2 dust prot. sliders, lab. field, B.3/B.7, ant., matt

      €0.00  / *
    • 11811404

      Centre plate 2 dust prot. sliders, lab. field, B.7, al., matt, lacq.

      €0.00  / *
    • 11816089

      Centre plate 2 dust prot. sliders, lab. field, Q.1/Q.3, p. white velvety

      €0.00  / *
    • 11816086

      Centre plate 2 dust prot. sliders, lab. field, Q.1/Q.3, ant. velvety, lacq.

      €0.00  / *
    • 11816084

      €0.00  / *
    • 11827009

      Centre plate 2 dust prot. sliders, lab. field, K.1, p. white glossy

      €0.00  / *
    • 11827006

      Centre plate 2 dust prot. sliders, lab. field, K.1, ant. matt, lacq.

      €0.00  / *
    • 11827003

      Centre plate 2 dust prot. sliders, lab. field, K.5, al., matt, lacq.

      €0.00  / *
    • 11827004

      Centre plate 2 dust prot. sliders, lab. field, K.5, stainless steel matt, lacq.

      €0.00  / *
    • 11827002

      Ctr. pl. w. dust prot. sliders a. lab. field f. Supp. plates, K.1, white gl.

      €0.00  / *

    Technical properties

    Capacity
    • Number of modules
      2
    Connection
    • Connector/plug type
      Modular jack
    • Number of connections
      2
    Connectivity
    • Mounting type
      Screw mounting
    Dimensions
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      18 mm
    • Dimensions of opening (W x H)
      14,8 x 20,5
    Materials
    • Colour
      Black
    • RAL code
      Similar to RAL 9005
    • Material
      Metal, Plastic

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 454202
    PDF
    RoHS report 454202
    PDF

    Downloads

    • Image 454202  | Hager

      Product Image 454202

    • Product datasheet

      Image Hager Product data sheet 454202  | Hager

      Hager Product data sheet 454202

      Supporting plate black mounting device 2gang for modular jacks, com-tech

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2021-09-02  | Hager

      Declaration of conformity International 2021-09-02

      Declaration of conformity International 2021-10-04

      PDF
      117,96 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group