The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 11827002

Ctr. pl. w. dust prot. sliders a. lab. field f. Supp. plates, K.1, white gl. 11827002

EAN-Nr.
4011334268765
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Ctr. pl. w. dust prot. sliders a. lab. field f. Supp. plates, K.1, white gl.

11827002

  • Accessories
  • Technical characteristics
  • Documentations
Download the sheet

Complete your system

Must-have accessories

Previous
Previous
454101
454101
Supporting plate red mounting device 2gang for modular jacks, com-tech
Add to a list
Add to a list
454105
454105
Supporting plate white mounting device 2gang for modular jacks, com-tech
Add to a list
Add to a list
454107
454107
Supporting plate brown mounting device 2gang for modular jacks, com-tech
Add to a list
Add to a list
454202
454202
Supporting plate black mounting device 2gang for modular jacks, com-tech
Add to a list
Add to a list

Compatible products

  • Referenced by 6 products available

Referenced by

  • 454101

    Supporting plate red mounting device 2gang for modular jacks, com-tech

    0.00 €  / *
  • 454105

    Supporting plate white mounting device 2gang for modular jacks, com-tech

    0.00 €  / *
  • 454104

    Supporting plate green mounting device 2gang for modular jacks, com-tech

    0.00 €  / *
  • 454109

    Supporting plate orange mounting device 2gang for modular jacks, com-tech

    0.00 €  / *
  • 454107

    Supporting plate brown mounting device 2gang for modular jacks, com-tech

    0.00 €  / *
  • 454202

    Supporting plate black mounting device 2gang for modular jacks, com-tech

    0.00 €  / *

Technical characteristics

Connection
  • Connector/plug type
    Modular jack
  • Number of connections
    2
Capacity
  • Number of modules
    2
Materials
  • Colour
    White
  • RAL code
    1013
  • Surface finish
    Glossy
  • Material
    Thermoplastic
  • Treatment
    Untreated
Dimensions
  • Height
    55.50 mm
  • Width
    70.50 mm
  • Depth
    14 mm
Connectivity
  • Mounting type
    Screw mounting
Safety
  • Ingress Protection (IP) class
    IP20

Downloads

  • Product datasheet

    Image Hager Product data sheet 11827002  | Hager

    Hager Product data sheet 11827002

    Ctr. pl. w. dust prot. sliders a. lab. field f. Supp. plates, K.1, white gl.

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group