The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • 44713512
    EAN
    4011334390442
    Packaging
    1 Piece

    SAF.EMERGNCY push-b. insert, NCcontact+NO contact surf.-/flush-mtd, W.1, grey m. 44713512

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    SAF.EMERGNCY push-b. insert, NCcontact+NO contact surf.-/flush-mtd, W.1, grey m.

    44713512

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    13303502
    13303502
    Frame 3gang hor. for flush-mtd inst., sealing, W.1, p. white, matt, plastic
    Add to a list
    Add to a list

    Technical properties

    Dimensions
    • Width
      71 mm
    • Height
      71 mm
    • Depth
      67 mm
    Safety
    • Ingress Protection (IP) class
      IP20
    Electric current
    • Switching current
      10 A
    Use conditions
    • Operating temperature
      -15 - 30 °C
    Materials
    • Material
      Thermoplastic
    • Colour
      Grey
    Texts
    • Function
      Unlocking by 1/4 rotation
    • Type of connection
      With screw terminals

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration 44713512
    PDF
    Hager RoHS report 44713512
    PDF

    Downloads

    • Image 44713512  | Hager

      Product Image 44713512

    • Product datasheet

      Image Hager Product data sheet 44713512  | Hager

      Hager Product data sheet 44713512

      SAF.EMERGNCY push-b. insert, NCcontact+NO contact surf.-/flush-mtd, W.1, grey m.

      PDF
    • Technical appendix (single product)

      Image Splash-protected range W.1 - Chemical resistance (EN, 07-2021)  | Hager

      Splash-protected range W.1 - Chemical resistance (EN, 07-2021)

      Technical appendix (single product) en-GB 2015-07-13

      PDF
      518,42 kB
    • Declaration of conformity

      Image Declaration of conformity International 2022-04-26  | Hager

      Declaration of conformity International 2022-04-26

      PDF
      164,12 kB
      Image Declaration of conformity en-GB 2026-07-29  | Hager

      Declaration of conformity en-GB 2026-07-29

      PDF
      154,25 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group