The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • 385103
    EAN
    4011334489245
    Packaging
    10

    Switch for blinds 1pole for centre plate with lock, Blind control 385103

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Switch for blinds 1pole for centre plate with lock, Blind control

    385103

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Must-have accessories

    See All (7)
    Previous
    Previous
    1083898900
    1083898900
    Centre plate lock + touch function blind switch, key remov, S.1/B.3/B.7, pol wh
    Add to a list
    Add to a list
    1083190900
    1083190900
    Centre plate lock key switch blinds Berker S.1/B.3/B.7 polar white matt
    Add to a list
    Add to a list
    1082190900
    1082190900
    Centre plate lock + push lock func blind switch, key rem, S.1/B.3/B.7, pol wh
    Add to a list
    Add to a list
    1081608900
    1081608900
    Centre plate lock key switch blinds imprint Berker Q.x polar white velvety
    Add to a list
    Add to a list
    1081608600
    1081608600
    Centre plate lock key switch blinds imprint Berker Q.x anthracite velvety
    Add to a list
    Add to a list
    1082608900
    1082608900
    Centre plate lock + push lock function blind switch, key remov, Q.x, pol wh
    Add to a list
    Add to a list

    Accessories mandatory

    • 1083898900

      Centre plate lock + touch function blind switch, key remov, S.1/B.3/B.7, pol wh

      €0.00  / *
    • 1083190900

      Centre plate lock key switch blinds Berker S.1/B.3/B.7 polar white matt

      €0.00  / *
    • 1082190900

      Centre plate lock + push lock func blind switch, key rem, S.1/B.3/B.7, pol wh

      €0.00  / *
    • 1081608900

      Centre plate lock key switch blinds imprint Berker Q.x polar white velvety

      €0.00  / *
    • 1081608600

      Centre plate lock key switch blinds imprint Berker Q.x anthracite velvety

      €0.00  / *
    • 1082608900

      Centre plate lock + push lock function blind switch, key remov, Q.x, pol wh

      €0.00  / *
    • 1083608600

      Centre plate lock key switch blinds imprint Berker Q.x anthracite velvety

      €0.00  / *

    Technical properties

    Materials
    • Material
      Metal, Plastic
    Controls and indicators
    • Venetian blind switch type
      1-pole switch
    Voltage
    • Rated voltage
      250 V
    Electric current
    • Switching current
      10 AX (100W LED (SBL))
    • Switching current
      10 A
    Safety
    • Ingress Protection (IP) class
      IP20
    Texts
    • Switch mode
      With neutral position
    • Type of connection
      With screw terminals
    • Installation mode
      For screw fastening
    • Function
      With push lock function

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration 385103
    PDF
    RoHS report 385103
    PDF

    Downloads

    • Image 385103  | Hager

      Product Image 385103

    • Product datasheet

      Image Hager Product data sheet 385103  | Hager

      Hager Product data sheet 385103

      Switch for blinds 1pole for centre plate with lock, Blind control

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1149

      PDF
      379,43 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group