The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 30553545

Rocker 2gang for W.1 push-button BCU, grey 30553545

EAN-Nr.
4011334459453
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Rocker 2gang for W.1 push-button BCU, grey

30553545

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Compatible products

  • Referenced by 6 products available

Referenced by

  • 47903515

    Combination switch/SCHUKO soc.out. hinged cover surf.-mtd, W.1, grey matt

    0.00 €  / *
  • 30483515

    Dble change-over switch insert rocker 2g surf/flushmtd, isolated input W1, gr LT

    0.00 €  / *
  • 50423515

    Push-button insert, 2 NO contacts rocker 2g surf./flushmtd comm. input , W1, grey

    0.00 €  / *
  • 50753515

    Push-button, 2 change-over contacts surf.-mtd, isol input term., W.1 ECO, gr m

    0.00 €  / *
  • 30753505

    Switch surface-mtd, W.1 ECO, grey/light grey matt

    0.00 €  / *
  • 30553515

    Switch insert rocker 2gang surf.-/flush-mtd, comm. input term., W.1, grey matt

    0.00 €  / *

Technical characteristics

Architecture
  • Control/operation element
    Double rocker
Materials
  • Colour
    Grey
  • RAL code
    7011
  • Surface finish
    Matt
  • Material
    Plastic
  • Treatment
    Untreated
Dimensions
  • Height
    71 mm
  • Width
    71 mm
  • Depth
    27 mm
Connection
  • Connector/plug type
    Bayonet latch
Connectivity
  • Mounting type
    Screw mounting
Equipment
  • Monitoring window/light outlet
    No
Accessories
  • Has labelling field
    No
Safety
  • Ingress Protection (IP) class
    IP55
  • Impact resistance IK
    IK05

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration 30553545
PDF
Hager RoHS report 30553545
PDF

Downloads

  • Image 30553545  | Hager

    Product Image 30553545

  • Product datasheet

    Image Hager Product data sheet 30553545  | Hager

    Hager Product data sheet 30553545

    Rocker 2gang for W.1 push-button BCU, grey

    PDF
  • Technical appendix (single product)

    Image Splash-protected range W.1 - Chemical resistance (EN, 07-2021)  | Hager

    Splash-protected range W.1 - Chemical resistance (EN, 07-2021)

    Technical appendix (single product) en-GB 2015-07-13

    PDF
    518,42 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group