BLC PRÄSENZMELDER MIT KONSTANTLICHTREG.. 170110
EAN-Nr.
4011334254898
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
No longer available
Complete your system
Optional accessories
-
Accessories/spare parts for movement sensor 1 products available
Complete your system
Technical characteristics
Dimensions
-
Installation height2.50 - 2.50 m
-
Assembling height42 mm
Detection
-
Type of sensorPresence detector
-
Detection diameter on floor8 - 8 m
-
Detection angle360 - 360
-
Detection angle adjustable360 - 360 °
Materials
-
ColourPolar white
-
Surface finishMatt
-
TreatmentUntreated
-
MaterialThermoplastic
Reach distance
-
Max. transmission range frontally8 m
-
Max. transmission range sideways4 m
Lighting
-
Response brightness adjustable10 - 1,000 lx
Settings
-
Response brightness adjustableYes
Use conditions
-
Operating temperature5 - 35 °C
Safety
-
Ingress Protection (IP) classIP20
Texts
-
FunctionWith diaslide-presentation function, With dimming function (soft-off) when using BLC dimmer inserts
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 170110
Product data sheet en-GB 2025-11-09
PDF -
Installation manual
Manual for 170110 - BLC presence detector with constant light control (DE-EN, 2012-09)
Installation manual en-GB, de-DE 2020-01-01
PDF1,11 MB
Manual for 170110 - BLC presence detector with constant light control (EN, 2012-09)
Installation manual en-GB 2020-01-01
PDF322,63 kB
More documentation