The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Motion and presence detectors and klik
    • Indoor and outdoor detectors
    • Ceiling detectors
    • 170106
    EAN
    4011334362074
    Packaging
    1 Piece
    • Ceiling detectors

    IR presence det.s, motion det., p. white, matt, plastic 170106

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    IR presence det.s, motion det., p. white, matt, plastic

    170106

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Detection
    • Detection angle
      360 - 360
    • Type of sensor
      Presence detector
    Settings
    • Minimal duty cycle
      60 s
    • Response brightness adjustable
      Yes
    • Response sensitivity adjustable
      No
    Lighting
    • Response brightness adjustable
      5 - 1,000 lx
    Functions
    • Teach function for response value luminosity
      No
    Frequency
    • Frequency
      50 - 60 Hz
    Dimensions
    • Width
      96.50 mm
    • Recommended installation height
      2.5 - 3.5 m
    • Installation height
      2.50 - 2.50 m
    • Diameter
      78 mm
    Power
    • 230 V incandescent and halogen lamp
      2,300 W
    Use conditions
    • Operating temperature
      -10 - 60 °C
    Materials
    • Colour
      Polar white
    • RAL code
      9010
    • Material
      Thermoplastic
    • Surface finish
      Matt
    Safety
    • Ingress Protection (IP) class
      IP41
    Installation, mounting
    • Mounting on
      Flush mounting
    • Ceiling mounting possible
      Yes
    Texts
    • Function
      Can only be used as individual unit
    • Operating mode
      Operating modes: semiautomatic, automatic, teach-in, day, corridor, office, test mode
    • Installation mode
      With spring clips for ceiling installation
    • Type of connection
      With screw terminals
    Reach distance
    • Max. transmission range frontally
      7 m
    • Max. transmission range sideways
      3.50 m

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Motion detector 90-180° 3-wire/2300W IP55 Signal White (English)
    PDF
    4,62 MB
    REACH declaration 170106
    PDF
    RoHS report 170106
    PDF

    Downloads

    • Image 170106  | Hager

      Product Image 170106

    • Product datasheet

      Image Hager Product data sheet 170106  | Hager

      Hager Product data sheet 170106

      IR presence det.s, motion det., p. white, matt, plastic

      PDF
    • Installation manual

      Image Installation manual en-GB, de-DE, it-IT, pl-PL 2021-10-04  | Hager

      Installation manual en-GB, de-DE, it-IT, pl-PL 2021-10-04

      PDF
      411,28 kB
      Image Installation manual en-GB, pl-PL 2021-10-18  | Hager

      Installation manual en-GB, pl-PL 2021-10-18

      PDF
      2,19 MB
    More documentation

    Discover more of this product range

      5
    • 1
      EE815 - Presence detector 360° monobloc, flush mounted, white
      EE815
      Presence detector 360° monobloc, flush mounted, white
    • 2
      TXC515 - Motion detector KNX corridor 360° surface mounted detection 5x20m
      TXC515
      Motion detector KNX corridor 360° surface mounted detection 5x20m
    • 3
      TXD505 - Motion detector corridor KNX 360° flush-mounted detection 5x20m
      TXD505
      Motion detector corridor KNX 360° flush-mounted detection 5x20m
    • 4
      EER503 - Presence/motion detector 360° flush-mounted NO contact detection Ø20m
      EER503
      Presence/motion detector 360° flush-mounted NO contact detection Ø20m
    • 5
      TXD503 - Presence/motion detector KNX 360° flush-mounted detection Ø10m
      TXD503
      Presence/motion detector KNX 360° flush-mounted detection Ø10m

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group