The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 168578
    EAN-Nr.
    4011334302667
    Packaging
    1 piece

    Crystal Ball, TS Crystal Ball, glass clear, mirrored 168578

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    No longer available

    Crystal Ball, TS Crystal Ball, glass clear, mirrored

    168578

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    TXA114
    TXA114
    Power supply 1x 30V DC + 1x 24V DC
    Add to a list
    Add to a list
    1870
    1870
    Wall box 2gang, TS Sensor
    Add to a list
    Add to a list
    TGA200
    TGA200
    Power supply 24 V DC 1A
    Add to a list
    Add to a list

    Technical characteristics

    Installation, mounting
    • Mounting on
      Flush mounting
    Functions
    • With room temperature controller
      No
    Dimensions
    • Height
      160 mm
    • Width
      86 mm
    • Depth
      5 mm
    Equipment
    • Number of actuation points
      1
    Controls and indicators
    • With LED indication
      No
    Materials
    • Material
      Glass
    • Surface finish
      Glossy
    Accessories
    • Has labelling field
      No
    Screen
    • With display
      No
    Texts
    • Installation mode
      With dismantling suction tool

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    Hager REACH declaration 168578
    PDF
    Hager RoHS report 168578
    PDF

    Downloads

    • Image 168578  | Hager

      Product Image 168578

    • Product datasheet

      Image Hager Product data sheet 168578  | Hager

      Hager Product data sheet 168578

      Crystal Ball, TS Crystal Ball, glass clear, mirrored

      PDF
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group