The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Wiring accessories
  • Berker Q.7
  • Light control - Berker Q.7
  • 168050
  • Wiring accessories

LED-module for Corona lighting, Q.7, transparent 168050

EAN-Nr.
4011334502302
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

LED-module for Corona lighting, Q.7, transparent

168050

  • Accessories
  • Technical characteristics
  • Documentations
  • More products
Download the sheet

Complete your system

Must-have accessories

See all (8)
Previous
Previous
10116179
10116179
Frame 1gang, Q.7, glass polar white for illumination
Add to a list
Add to a list
10116176
10116176
Frame 1gang, Q.7, glass black for illumination
Add to a list
Add to a list
10116174
10116174
Frame 1gang, Q.7, Aluminium, aluminium blasted for illumnation
Add to a list
Add to a list
10116183
10116183
Frame 1gang, Q.7, stainless steel brushed for illumination
Add to a list
Add to a list

Compatible products

  • Referenced by 8 products available

Mandatory accessories

  • 10116179

    Frame 1gang, Q.7, glass polar white for illumination

    0.00 €  / *
  • 10116176

    Frame 1gang, Q.7, glass black for illumination

    0.00 €  / *
  • 10116174

    Frame 1gang, Q.7, Aluminium, aluminium blasted for illumnation

    0.00 €  / *
  • 10116183

    Frame 1gang, Q.7, stainless steel brushed for illumination

    0.00 €  / *
  • 10116130

    Frame 1gang, Q.7, anthracite natural slate for illumination

    0.00 €  / *
  • 10116109

    Frame 1gang, Q.7 , polarwhite velvety for illumination

    0.00 €  / *
  • 10116106

    Frame 1gang, Q.7, anthracite velvety, lacquered for illumination

    0.00 €  / *
  • 10116104

    Frame 1gang, Q.7, alu velvety lacquered for illumination

    0.00 €  / *

Referenced by

  • 10116179

    Frame 1gang, Q.7, glass polar white for illumination

    0.00 €  / *
  • 10116176

    Frame 1gang, Q.7, glass black for illumination

    0.00 €  / *
  • 10116174

    Frame 1gang, Q.7, Aluminium, aluminium blasted for illumnation

    0.00 €  / *
  • 10116183

    Frame 1gang, Q.7, stainless steel brushed for illumination

    0.00 €  / *
  • 10116130

    Frame 1gang, Q.7, anthracite natural slate for illumination

    0.00 €  / *
  • 10116109

    Frame 1gang, Q.7 , polarwhite velvety for illumination

    0.00 €  / *
  • 10116106

    Frame 1gang, Q.7, anthracite velvety, lacquered for illumination

    0.00 €  / *
  • 10116104

    Frame 1gang, Q.7, alu velvety lacquered for illumination

    0.00 €  / *

Technical characteristics

Voltage
  • Nominal voltage
    230 - 230 V
Dimensions
  • Height
    95 mm
  • Width
    95 mm
  • Depth
    6.50 mm
Power
  • Current consumption
    5 mA
Installation, mounting
  • Mounting on
    Module insert 230 V AC
Materials
  • Colour
    White
Lighting
  • Type of lamp
    LED not exchangeable
  • Related Systems
    Q.x

Downloads

  • Image 168050  | Hager

    Product Image 168050

  • Product datasheet

    Image Hager Product data sheet 168050  | Hager

    Hager Product data sheet 168050

    LED-module for Corona lighting, Q.7, transparent

    PDF
  • Installation manual

    Image Manual for 168050-168055 - LED module (DE-EN-NL-IT-PL, 2020-11)  | Hager

    Manual for 168050-168055 - LED module (DE-EN-NL-IT-PL, 2020-11)

    Installation manual en-GB, de-DE, it-IT, nl-NL, pl-PL 2021-11-15

    PDF
    1,13 MB
    Image Manual for LED modul (DE, GB, NL, IT, PL, 2018-07)  | Hager

    Manual for LED modul (DE, GB, NL, IT, PL, 2018-07)

    Installation manual en-GB, de-DE, it-IT, nl-NL, pl-PL 2018-07-23

    PDF
    1,14 MB
More documentation

Discover our other products of this range

    5
  • 1
    16276089 - Rocker 2gang, lens, Q.x, p. white velvety
    16276089
    Rocker 2gang, lens, Q.x, p. white velvety
  • 2
    16276086 - Rocker 2gang, lens, Q.x, ant. velvety, lacq.
    16276086
    Rocker 2gang, lens, Q.x, ant. velvety, lacq.
  • 3
    16276084 - Rockers with lens, Q.x, aluminium velvety, lacquered
    16276084
    Rockers with lens, Q.x, aluminium velvety, lacquered
  • 4
    16206084 - Rocker, Q.x, aluminium velvet, lacquered
    16206084
    Rocker, Q.x, aluminium velvet, lacquered
  • 5
    503101 - Push-button NO contact with two signal contacts
    503101
    Push-button NO contact with two signal contacts

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group