The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Berker K.1
    • Light control - Berker K.1
    • 14657003
    EAN-Nr.
    4011334377917
    Packaging
    10 Pieces
    • Light control - Berker K.1
    • Light control - Berker K.5
    • See more

    Rocker 3gang, K.5, al., al. anodised 14657003

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Rocker 3gang, K.5, al., al. anodised

    14657003

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Architecture
    • Control/operation element
      Triple rocker
    Materials
    • Colour
      Aluminium
    • RAL code
      Similar to RAL 9006
    • Surface finish
      Matt
    • Material
      Aluminium
    • Treatment
      Anodised
    Dimensions
    • Height
      71 mm
    • Width
      55 mm
    • Depth
      25 mm
    Connectivity
    • Mounting type
      Clamp mounting
    Equipment
    • Monitoring window/light outlet
      No
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protection (IP) class
      IP20
    • Impact resistance IK
      IK05
    Configuration
    • With tactile symbol
      No
    • Related Systems
      K.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 14657003
    PDF
    RoHS report 14657003
    PDF

    Downloads

    • Image 14657003  | Hager

      Product Image 14657003

    • Product datasheet

      Image Hager Product data sheet 14657003  | Hager

      Hager Product data sheet 14657003

      Rocker 3gang, K.5, al., al. anodised

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2021-07-28  | Hager

      Declaration of conformity International 2021-07-28

      Declaration of conformity International 2021-09-27

      PDF
      192,31 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      303650 - Change-over switch for inst. in hollow walls, light control
      303650
      Change-over switch for inst. in hollow walls, light control
    • 2
      303550 - Series switch for hollow-wall mounting, module inserts
      303550
      Series switch for hollow-wall mounting, module inserts
    • 3
      85121100 - Universal - Switch Insert 1gang
      85121100
      Universal - Switch Insert 1gang
    • 4
      85122200 - Switch insert 2gang, electronics
      85122200
      Switch insert 2gang, electronics
    • 5
      85121200 - Relay insert, electronics
      85121200
      Relay insert, electronics

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group