The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 14050069
    EAN-Nr.
    4011334175018
    Packaging
    10 Pieces

    Rocker, Arsys, polar white glossy 14050069

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    Phase out product: please contact your electrical wholesaler for availability

    Rocker, Arsys, polar white glossy

    14050069

    • Accessories
    • Technical characteristics
    • Documentations
    Download the sheet

    Complete your system

    Must-have accessories

    See all (7)
    Previous
    Previous
    503203
    503203
    Push-button NC contact and NO contact with isolated input terminals
    Add to a list
    Add to a list
    503150
    503150
    Push-button, NO contact for installation in hollow walls, Module inserts
    Add to a list
    Add to a list
    3037
    3037
    Intermediate switch, light control
    Add to a list
    Add to a list
    5031
    5031
    Rocker push-button NO contact Module insert
    Add to a list
    Add to a list
    5036
    5036
    Push-button change-over contact illuminated
    Add to a list
    Add to a list
    3036
    3036
    Change-over switch 10AX 250V~, Light control
    Add to a list
    Add to a list

    Mandatory accessories

    • 503203

      Push-button NC contact and NO contact with isolated input terminals

      0.00 €  / *
    • 503150

      Push-button, NO contact for installation in hollow walls, Module inserts

      0.00 €  / *
    • 3037

      Intermediate switch, light control

      0.00 €  / *
    • 5031

      Rocker push-button NO contact Module insert

      0.00 €  / *
    • 5036

      Push-button change-over contact illuminated

      0.00 €  / *
    • 3036

      Change-over switch 10AX 250V~, Light control

      0.00 €  / *
    • 3031

      Rocker switch off, Module inserts

      0.00 €  / *

    Technical characteristics

    Architecture
    • Control/operation element
      Single rocker
    Materials
    • Colour
      Polar white
    • RAL code
      9010
    • Surface finish
      Glossy
    • Material
      Duroplastic
    • Treatment
      Untreated
    Dimensions
    • Height
      55 mm
    • Width
      70 mm
    • Depth
      25 mm
    Connectivity
    • Mounting type
      Clamp mounting
    Equipment
    • Monitoring window/light outlet
      No
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protection (IP) class
      IP20
    • Impact resistance IK
      IK02

    Downloads

    • Image 14050069  | Hager

      Product Image 14050069

    • Product datasheet

      Image Hager Product data sheet 14050069  | Hager

      Hager Product data sheet 14050069

      Rocker, Arsys, polar white glossy

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-12-05

      PDF
      209,93 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group