The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 12033555
    EAN-Nr.
    4011334440888
    Packaging
    1 piece

    Aerial soc. insert 2hole hinged cover surf.-mtd, throughpass soc.,W.1,grey matt 12033555

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Aerial soc. insert 2hole hinged cover surf.-mtd, throughpass soc.,W.1,grey matt

    12033555

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    13303505
    13303505
    Frame 3g horizontal for flush-mounted installation, with sealing W.1light grey
    Add to a list
    Add to a list
    13293515
    13293515
    Frame 2gang vertical for flush-mounted installation, with sealing W.1 light grey
    Add to a list
    Add to a list
    13293505
    13293505
    Frame 2gang hor. for flush-mtd inst., sealing, W.1 ECO, light grey matt
    Add to a list
    Add to a list
    13283505
    13283505
    Frame 1gang for flush-mtd inst., sealing, W.1 ECO, light grey matt
    Add to a list
    Add to a list

    Optional accessories

    • Surface-mounted housing for flush-mounted switching device 3 products available

    Complete your system

    • Surface-mounted housing for flush-mounted switching device
    • 6719323505

      Surface-mtd housing 2gang hor., frame surface-mtd, W.1 ECO, grey/light grey matt

      0.00 €  / *
    • 6118913505

      W.1 ECO 1G box empty grey

      0.00 €  / *
    • 6719333505

      Surface-mtd housing 2gang vert., frame surface-mtd, W.1 ECO, grey matt

      0.00 €  / *

    Technical characteristics

    Connectivity
    • Mounting type
      Screw mounting
    Attenuation
    • Tap loss at 860 MHz
      10 dB
    • Through loss 860 MHz
      1 dB
    Connection
    • Connector/plug type
      Pass-through socket
    Frequency
    • Frequency bandwidth
      4 - 862 MHz
    Equipment
    • Number of outputs
      2
    Materials
    • Material
      Thermoplastic
    • Colour
      Grey
    • RAL code
      7011
    Dimensions
    • Depth
      45 mm
    • Built-in depth flush-mounted boxes
      35 mm
    Installation, mounting
    • Mounting on
      Flush mounting, Surface mounting
    Texts
    • Type of connection
      With screw terminals

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    Hager REACH declaration 12033555
    PDF
    Hager RoHS report 12033555
    PDF

    Downloads

    • Image 12033555  | Hager

      Product Image 12033555

    • Product datasheet

      Image Hager Product data sheet 12033555  | Hager

      Hager Product data sheet 12033555

      Aerial soc. insert 2hole hinged cover surf.-mtd, throughpass soc.,W.1,grey matt

      PDF
    • Technical appendix (single product)

      Image Splash-protected range W.1 - Chemical resistance (EN, 07-2021)  | Hager

      Splash-protected range W.1 - Chemical resistance (EN, 07-2021)

      Technical appendix (single product) en-GB 2015-07-13

      PDF
      518,42 kB
    • Declaration of conformity

      Image Declaration of conformity International 2021-08-25  | Hager

      Declaration of conformity International 2021-08-25

      PDF
      79,73 kB
      Image Declaration of conformity International 2022-04-26  | Hager

      Declaration of conformity International 2022-04-26

      PDF
      164,12 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group