The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • 13293505
    EAN
    4011334405122
    Packaging
    5

    Frame 2gang hor. for flush-mtd inst., sealing, W.1 ECO, light grey matt 13293505

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Frame 2gang hor. for flush-mtd inst., sealing, W.1 ECO, light grey matt

    13293505

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Capacity
    • Number of gangs
      2
    Materials
    • Colour
      Grey
    • RAL code
      Similar to RAL 7035
    • Surface finish
      Matt
    • Material
      Thermoplastic
    • Contains recycled material (% of total plastic weight)
      13.5 %
    • Treatment
      Untreated
    Dimensions
    • Height
      154 mm
    • Width
      83 mm
    • Depth
      38 mm
    Accessories
    • Has labelling field
      No
    Installation, mounting
    • Mounting-/Connection Position
      Horizontal
    Safety
    • Ingress Protection (IP) class
      IP20
    • Impact resistance IK
      IK05

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP-Decorative frame for switch & socket-EN
    PDF
    35,41 MB
    REACH declaration 13293505
    PDF
    RoHS report 13293505
    PDF

    Downloads

    • Image 13293505  | Hager

      Product Image 13293505

    • Product datasheet

      Image Hager Product data sheet 13293505  | Hager

      Hager Product data sheet 13293505

      Frame 2gang hor. for flush-mtd inst., sealing, W.1 ECO, light grey matt

      PDF
    • Technical appendix (single product)

      Image Splash-protected range W.1 - Chemical resistance (EN, 07-2021)  | Hager

      Splash-protected range W.1 - Chemical resistance (EN, 07-2021)

      Technical appendix (single product) en-GB 2015-07-13

      PDF
      518,42 kB
    • Declaration of conformity

      Image Declaration of conformity International 2022-04-26  | Hager

      Declaration of conformity International 2022-04-26

      PDF
      164,12 kB
      Image Declaration of conformity en-GB 2026-07-29  | Hager

      Declaration of conformity en-GB 2026-07-29

      PDF
      154,25 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group