The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 11820002
    EAN-Nr.
    4011334175513
    Packaging
    10 Pieces

    Centre plate 2 dust prot. sliders, lab. field, arsys, white glossy 11820002

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    Phase out product: please contact your electrical wholesaler for availability

    Centre plate 2 dust prot. sliders, lab. field, arsys, white glossy

    11820002

    • Accessories
    • Technical characteristics
    • Documentations
    Download the sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    454101
    454101
    Supporting plate red mounting device 2gang for modular jacks, com-tech
    Add to a list
    Add to a list
    454104
    454104
    Supporting plate green mounting device 2gang for modular jacks, com-tech
    Add to a list
    Add to a list
    454202
    454202
    Supporting plate black mounting device 2gang for modular jacks, com-tech
    Add to a list
    Add to a list

    Technical characteristics

    Connection
    • Connector/plug type
      Modular jack
    • Number of connections
      2
    Capacity
    • Number of modules
      2
    Materials
    • Colour
      White
    • RAL code
      1013
    • Surface finish
      Glossy
    • Material
      Thermoplastic
    • Treatment
      Untreated
    Dimensions
    • Height
      55.50 mm
    • Width
      70.50 mm
    • Depth
      12 mm
    Connectivity
    • Mounting type
      Screw mounting
    Safety
    • Ingress Protection (IP) class
      IP20
    • Impact resistance IK
      IK02

    Downloads

    • Image 11820002  | Hager

      Product Image 11820002

    • Product datasheet

      Image Hager Product data sheet 11820002  | Hager

      Hager Product data sheet 11820002

      Centre plate 2 dust prot. sliders, lab. field, arsys, white glossy

      PDF
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group