The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 11820001

Centre plate 2 dust prot. sliders, lab. field, arsys, brown glossy 11820001

EAN-Nr.
4011334175506
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Centre plate 2 dust prot. sliders, lab. field, arsys, brown glossy

11820001

  • Accessories
  • Technical characteristics
  • Documentations
Download the sheet

Complete your system

Must-have accessories

Previous
Previous
454101
454101
Supporting plate red mounting device 2gang for modular jacks, com-tech
Add to a list
Add to a list
454202
454202
Supporting plate black mounting device 2gang for modular jacks, com-tech
Add to a list
Add to a list

Technical characteristics

Connection
  • Connector/plug type
    Modular jack
  • Number of connections
    2
Capacity
  • Number of modules
    2
Materials
  • Colour
    Brown
  • RAL code
    8011
  • Surface finish
    Glossy
  • Material
    Thermoplastic
  • Treatment
    Untreated
Dimensions
  • Height
    55.50 mm
  • Width
    70.50 mm
  • Depth
    12 mm
Connectivity
  • Mounting type
    Screw mounting
Safety
  • Ingress Protection (IP) class
    IP20
  • Impact resistance IK
    IK02

Downloads

  • Image 11820001  | Hager

    Product Image 11820001

  • Product datasheet

    Image Hager Product data sheet 11820001  | Hager

    Hager Product data sheet 11820001

    Centre plate 2 dust prot. sliders, lab. field, arsys, brown glossy

    PDF
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group