The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • Wiring accessories
    • Berker K.1
    • Light control - Berker K.1
    • 11507104
    EAN
    4011334276753
    Packaging
    1 Piece
    • Light control - Berker K.1
    • Light control - Berker K.5
    • See more

    Z-ST M D-KNF F KS K5 E-STAHL 11507104

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Z-ST M D-KNF F KS K5 E-STAHL

    11507104

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Architecture
    • Control/operation element
      Rotative
    Materials
    • Colour
      Stainless steel
    • RAL code
      9022
    • Surface finish
      Matt
    • Material
      Metal, Stainless steel
    • Treatment
      Untreated
    Dimensions
    • Height
      55 mm
    • Width
      71 mm
    • Depth
      20 mm
    Connectivity
    • Mounting type
      Clamp mounting, Screw connection
    Equipment
    • Monitoring window/light outlet
      No
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protection (IP) class
      IP20
    Identification
    • Assembly arrangement
      Central cover plate
    • Related Systems
      K.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 11507104
    PDF
    RoHS report 11507104
    PDF

    Downloads

    • Image 11507104  | Hager

      Product Image 11507104

    • Product datasheet

      Image Hager Product data sheet 11507104  | Hager

      Hager Product data sheet 11507104

      Product data sheet en-GB 2026-07-13

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      85121100 - Universal - Switch Insert 1gang
      85121100
      Universal - Switch Insert 1gang
    • 2
      85121200 - Relay insert, electronics
      85121200
      Relay insert, electronics
    • 3
      303650 - Change-over switch for inst. in hollow walls, light control
      303650
      Change-over switch for inst. in hollow walls, light control
    • 4
      503150 - Push-button, NO contact for installation in hollow walls, Module inserts
      503150
      Push-button, NO contact for installation in hollow walls, Module inserts
    • 5
      1675 - Neon lamp unit N terminal, light control, grey
      1675
      Neon lamp unit N terminal, light control, grey

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group