The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Wiring accessories
    • Berker S.1
    • Supplementary products - Berker S.1
    • 11099082
    EAN
    4011334294153
    Packaging
    10
    • Supplementary products - Berker S.1
    • Supplementary products - Berker B.3
    • Supplementary products - Berker B.7
    • See more

    Adapter ring for centre plate 50 x 50 mm, S.1, white glossy 11099082

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Adapter ring for centre plate 50 x 50 mm, S.1, white glossy

    11099082

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Materials
    • Colour
      White
    • RAL code
      Similar to RAL 1013
    • Surface finish
      Glossy
    • Material
      Thermoplastic
    Dimensions
    • Height
      55.50 mm
    • Width
      55.50 mm
    • Depth
      8.50 mm
    • Related Systems
      S.x/B.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 11099082
    PDF
    RoHS report 11099082
    PDF

    Downloads

    • Image 11099082  | Hager

      Product Image 11099082

    • Product datasheet

      Image Hager Product data sheet 11099082  | Hager

      Hager Product data sheet 11099082

      Adapter ring for centre plate 50 x 50 mm, S.1, white glossy

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1177

      PDF
      381,14 kB
    More documentation

    Discover more of this product range

      5
    • 1
      11988982 - Centre plate for pilot lamp E14, S.1, white glossy
      11988982
      Centre plate for pilot lamp E14, S.1, white glossy
    • 2
      19050069 - Labeling field for intermediate ring, com-tech, p. white glossy
      19050069
      Labeling field for intermediate ring, com-tech, p. white glossy
    • 3
      19057003 - Labeling field for intermediate ring, com-tech, al., matt, lacq.
      19057003
      Labeling field for intermediate ring, com-tech, al., matt, lacq.
    • 4
      19050002 - Labeling field for intermediate ring, com-tech, white glossy
      19050002
      Labeling field for intermediate ring, com-tech, white glossy
    • 5
      11981606 - Centre plate for pilot lamp E14, B.3/B.7, ant., matt
      11981606
      Centre plate for pilot lamp E14, B.3/B.7, ant., matt

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group