The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalog
    • Wiring accessories
    • Berker S.1
    • Supplementary products - Berker S.1
    • 19057003
    EAN
    4011334378204
    Packaging
    10
    • Supplementary products - Berker S.1
    • Supplementary products - Berker B.3
    • Supplementary products - Berker B.7
    • Supplementary products - Berker Q.1
    • Supplementary products - Berker Q.3
    • Supplementary products - Berker Q.7
    • Supplementary products - Berker K.1
    • Supplementary products - Berker K.5
    • See more

    Labeling field for intermediate ring, com-tech, al., matt, lacq. 19057003

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Labeling field for intermediate ring, com-tech, al., matt, lacq.

    19057003

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Transition adapter for domestic switching devices 3 products available

    Compatible products

    • Referenced by 2 products available

    Complete your system

    • Transition adapter for domestic switching devices
    • 11091404

      Intermediate ring for central plate, B.7, al., matt, lacq.

      €0.00  / *
    • 11087003

      Intermediate ring for central plate, K.5, al., matt, lacq.

      €0.00  / *
    • 11096084

      €0.00  / *

    Referenced by

    • 11091404

      Intermediate ring for central plate, B.7, al., matt, lacq.

      €0.00  / *
    • 11087003

      Intermediate ring for central plate, K.5, al., matt, lacq.

      €0.00  / *

    Technical properties

    Dimensions
    • Height
      8 mm
    • Width
      53 mm
    Materials
    • Colour
      Aluminium
    • RAL code
      Similar to RAL 9006
    • Surface finish
      Matt
    • Transparent
      No
    • Material
      Thermoplastic
    Texts
    • Imprint
      Without imprint

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 19057003
    PDF
    RoHS report 19057003
    PDF

    Downloads

    • Image 19057003  | Hager

      Product Image 19057003

    • Product datasheet

      Image Hager Product data sheet 19057003  | Hager

      Hager Product data sheet 19057003

      Labeling field for intermediate ring, com-tech, al., matt, lacq.

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1177

      PDF
      381,14 kB
    More documentation

    Discover more of this product range

      5
    • 1
      11091606 - Intermediate ring for central plate, B.3/B.7, ant., matt
      11091606
      Intermediate ring for central plate, B.3/B.7, ant., matt
    • 2
      11091404 - Intermediate ring for central plate, B.7, al., matt, lacq.
      11091404
      Intermediate ring for central plate, B.7, al., matt, lacq.
    • 3
      11091414 - Adapter ring for centre plate 50 x 50 mm, B.7, al., matt, lacq.
      11091414
      Adapter ring for centre plate 50 x 50 mm, B.7, al., matt, lacq.
    • 4
      11091919 - Adapter ring for centre plate 50 x 50 mm, S.1/B.3/B.7, p. white, matt, plastic
      11091919
      Adapter ring for centre plate 50 x 50 mm, S.1/B.3/B.7, p. white, matt, plastic
    • 5
      11091616 - Adapter ring for centre plate 50 x 50 mm, B.3/B.7, ant., matt
      11091616
      Adapter ring for centre plate 50 x 50 mm, B.3/B.7, ant., matt

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group