![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
USB 3.0 socket gallery passthrough WXF644
EAN
3250617198943
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Fuse
-
Fuseshort-circuit and overload proof (electronic fuse)
Materials
-
RAL colourRAL 7011 - Iron grey
-
Surface appearancematt
Equipment
-
With transparent product label holderNo
Use conditions
-
Operating temperature-10…35 °C
Identification
-
With imprintNo
Instructions
-
Information textFor connecting mobile devices, such as mobile phones or MP3 players (mini audio), digital cameras and computer peripherals (USB 2.0).
Downloads
More documentation