Key switch gallery 3 positions 2 modules pure-white WXF616B
EAN
3250617198752
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of control unitKey
-
Fixing modeClipped
Configuration
-
Antibacterial treatmentNo
Compatibility
-
IFTTT support availableNo
Main electrical features
-
Nominal voltage250 V
-
Frequency50/60 Hz
Electric current
-
Rated current20 A
Dimensions
-
Depth51.3 mm
-
Insertion depth34 mm
-
Height45 mm
-
Width45 mm
Materials
-
Free area for finishing namepure
-
Colourwhite
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
Connection
-
Type of connectionScrew connection
Equipment
-
With transparent product label holderNo
Safety
-
IK protection code against mecanical impactsIK02
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery
-
CompositionBasic element with central cover plate
Downloads
More documentation