Indicator gallery blue 2 modules WXF602

EAN
3250617196024
Packaging
1 Piece

Technical properties

Main electrical features
  • Nominal voltage
    250 V
Dimensions
  • Depth
    41.2 mm
  • Height
    45 mm
  • Width
    45 mm
Power
  • Max. power per charging point
    1.6 W
Capacity
  • Number of sockets
    1
Materials
  • Type of surface treatment
    untreated
Lighting control
  • Type of lamp
    LED
Standards
  • European directive WEEE
    concerned
Safety
  • IK protection code against mecanical impacts
    05
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Operating temperature
    -10…35 °C
  • Storage/transport temperature
    -10…50 °C
Identification
  • Range
    gallery
  • Composition
    Mechanism with upper casing