![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Cover KNX push button 6 gang gallery dune WXE306D
EAN
3250618500134
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of control unitdouble rocker
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Suitable for touch sensor connector for bus systemYes
Controls and indicators
-
With or without indicatorwithout
Materials
-
Colourbeige
-
RAL colourRAL 1013 - Oyster white
-
Materialplastic
-
Type of surface treatmentuntreated
Installation, mounting
-
Fixing typeEngage (snap)
Equipment
-
With transparent product label holderYes
Software
-
applicationSwitch/push button
Safety
-
Protection index IPIP20
-
Impact strengthIK05
Downloads
-
Product image
-
ProductNotice
Instruction manuals for WXE306D
PDF3 MB -
ProductECDeclaration
EU Declaration of conformity for WXE306D
Declaration
PDF127 KB -
ProductROHS
Pollutant guidelines for WXE306D
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WXE306D
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation