![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
VDI rocker gallery 2 modules night WXD744N
EAN
3250617190985
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClipped
Dimensions
-
Depth8.4 mm
-
Height45 mm
-
Width45 mm
Capacity
-
Number of sockets1
Materials
-
Free area for finishing namenight
-
Colourdeep black
-
RAL colourRAL 9005 - Jet black
-
Type of surface treatmentPainted
Standards
-
European directive WEEEnot concerned
Safety
-
IK protection code against mecanical impacts05
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery
-
Compositionother
-
With imprintNo
Downloads
More documentation