Rocker for TV+FM+SAT socket gallery 2 modules dune WXD256D
EAN
3250617190886
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClipped
Connectivity
-
Outletwith straight outlet
Dimensions
-
Depth8.4 mm
-
Height45 mm
-
Width45 mm
Capacity
-
Number of sockets1
Materials
-
Free area for finishing namedune
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
Equipment
-
Supporting plate / Supporting ringwithout supporting ring
Standards
-
European directive WEEEnot concerned
Safety
-
IK protection code against mecanical impacts05
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery
-
Compositionother
Downloads
More documentation