![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Wall box gallery single titane WXA681T
EAN
3250617190442
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modesurface-mounting
Dimensions
-
Depth45.3 mm
-
Height90.8 mm
-
Width94.8 mm
Materials
-
Free area for finishing nametitane
-
Colouraluminium optics
-
RAL colourRAL 9006 - White aluminium
Installation, mounting
-
Mounting wayvertical and horizontal
Standards
-
European directive WEEEnot concerned
Safety
-
IK protection code against mecanical impacts05
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery
-
CompositionSurface mounted housing
Downloads
More documentation