cubyko Single box empty white IP55 WNA681B
EAN
3250617175814
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClipped
Dimensions
-
Depth of installed product40 mm
-
Height of installed product75 mm
-
Dimensions (LLxwwxhh)76x76x56
-
Width of installed product75 mm
Capacity
-
Number of modules for WA2
Materials
-
RAL colourRAL 9010 - Pure white
-
Materialpolypropylène
-
Surface appearancesatin finish
Installation, mounting
-
Mounting wayvertical
Accessories included
-
With cover frame includedNo
Identification
-
RangeW.1
-
Compositionother
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for WNA681B
PDF115 KB
More documentation