cubyko Single box empty grey IP55 WNA681
EAN
3250617174817
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth of installed product40 mm
-
Height of installed product75 mm
-
Dimensions (LLxwwxhh)76x76x56
-
Width of installed product75 mm
Capacity
-
Number of modules for WA2
Materials
-
Materialpolypropylène
-
MaterialMixed materials
Installation, mounting
-
Mounting wayvertical
Accessories included
-
With cover frame includedNo
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
RangeW.1
-
Compositionother
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for WNA681
PDF115 KB
More documentation