TV+FM+SAT triple 2 cable direct Essensya Pure WE257

EAN
3250617102575
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    flush-mounting
Configuration
  • Antibacterial treatment
    No
Connectivity
  • Passband
    4 - 2400 MHz
Dimensions
  • Depth of installed product
    40 mm
  • Height of installed product
    75 mm
  • Width of installed product
    75 mm
Materials
  • Colour
    white
Equipment
  • Number of outputs
    3
Safety
  • Protection index IP
    IP20