TV+FM+SAT triple 1 cable direct Essensya Pure WE256
EAN
3250617102568
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
TypeTV+FM+SAT
Configuration
-
Antibacterial treatmentNo
Connectivity
-
Passband4 - 2400 MHz
Dimensions
-
Depth of installed product20 mm
-
Height of installed product75 mm
-
Dimensions (LLxwwxhh)75x75x40
-
Width of installed product75 mm
Capacity
-
Number of modules for WA2
Materials
-
Colourwhite
Installation, mounting
-
Mounting typevarious
Connection
-
Type of connectionwith screw
Equipment
-
Number of outputs3
Safety
-
IK protection code against mecanical impacts01
-
Glow wire testaccording to CEI 695-2-1: 650°C
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK01
Identification
-
Rangeessensya
Downloads
-
Product image
-
ProductNotice
Instruction manuals for WE256
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for WE256
PDF98 KBEU Declaration of conformity for WE256
PDF79 KBEU Declaration of conformity for WE256
PDF104 KB -
ProductEnvironmentProfile
Product environmental profile for WE256
PDF349 KB -
ProductROHS
Pollutant guidelines for WE256
RoHS-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for WE256
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation