TV+FM twin direct Essensya Titane WE253T

EAN
3250617109536
Packaging
10 PCEs

Technical properties

Architecture
  • Fixing mode
    flush-mounting
Configuration
  • Antibacterial treatment
    No
Connectivity
  • Passband
    4 - 862 MHz
Dimensions
  • Depth of installed product
    11 mm
  • Height of installed product
    75 mm
  • Dimensions (LLxwwxhh)
    75x75x32
  • Width of installed product
    75 mm
Attenuation
  • Tap loss at 860 MHz
    1 dB
Capacity
  • Number of modules for WA
    2
Materials
  • Colour
    white
  • RAL colour
    RAL 9006 - White aluminium
Equipment
  • Number of outputs
    2
Safety
  • Protection index IP
    IP20
  • Glow wire test
    according to CEI 695-2-1: 650°C