RJ45 CAT.6 STP single Essensya Pure WE226
EAN
3250617102261
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
TypeSTP
-
Fixing modeflush-mounting
Configuration
-
Antibacterial treatmentNo
Connectivity
-
Direction of outlet (for data sockets copper)straight
Dimensions
-
Installation depth, flush-mounted boxes40 mm
-
Depth of installed product11 mm
-
Height of installed product75 mm
-
Dimensions (LLxwwxhh)75x75x35
-
Width of installed product75 mm
Capacity
-
Number of modules for WA2
-
Number of module locations2
Materials
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialpolycarbonate
-
MaterialPolycarbonate (PC)
-
Surface appearanceglossy
-
Type of surface treatmentshiny
Installation, mounting
-
Fixing typeWith screws
-
Mounting typevarious
Connection
-
Type of connectionquick connect
Equipment
-
Number of outputs1
-
With transparent product label holderYes
Safety
-
IK protection code against mecanical impacts01
-
Protection index IPIP20
-
Glow wire testaccording to CEI 695-2-1: 650°C
Identification
-
CategoryCat6
-
Rangeessensya
-
CompositionMechanism with upper casing
-
With imprintNo
Downloads
-
Product image
-
ProductNotice
Instruction manuals for WE226
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for WE226
PDF106 KBEU Declaration of conformity for WE226
PDF98 KBEU Declaration of conformity for WE226
PDF79 KBEU Declaration of conformity for WE226
PDF187 KB -
ProductEnvironmentProfile
Product environmental profile for WE226
PDF377 KBProduct environmental profile for WE226
PDF365 KB -
ProductROHS
Pollutant guidelines for WE226
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WE226
RoHS-declaration 2023-10-20 (english)
PDF32 KB
More documentation