Essensya RJ45 Cat.6 UTP white WE220

EAN
3250617102209
Packaging
10 PCEs

Technical properties

Architecture
  • Fixing mode
    flush-mounting
Configuration
  • Antibacterial treatment
    No
Dimensions
  • Installation depth, flush-mounted boxes
    40 mm
  • Depth of installed product
    34 mm
  • Height of installed product
    70 mm
  • Width of installed product
    73 mm
Capacity
  • Number of modules for WA
    2
  • Number of module locations
    2
Materials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Polycarbonate (PC)
  • Surface protection
    Brilliant
  • Type of surface treatment
    Painted
Installation, mounting
  • Fixing type
    With screws
Equipment
  • Number of outputs
    0
  • With transparent product label holder
    Yes
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
Identification
  • Category
    Cat6
  • With imprint
    No