RJ45 CAT.6 FTP single Essensya Pure WE224
EAN
3250617205009
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
TypeRJ
Dimensions
-
Height of installed product75 mm
Materials
-
Colourwhite
Installation, mounting
-
Fixing typeWith screws
-
Mounting typeflush-mounted
Connection
-
Type of connectionInsulation displacement connector
Equipment
-
Number of outputs1
-
With transparent product label holderNo
Safety
-
IK protection code against mecanical impacts01
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Identification
-
Rangeessensya
-
Compositionbasic element with rocker
Downloads
-
Product image
-
ProductNotice
Instruction manuals for WE224
PDF953 KB -
ProductECDeclaration
EU Declaration of conformity for WE224
PDF106 KBEU Declaration of conformity for WE224
PDF187 KB -
ProductEnvironmentProfile
Product environmental profile for WE224
PDF365 KB -
ProductROHS
Pollutant guidelines for WE224
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WE224
RoHS-declaration 2023-10-20 (english)
PDF32 KB
More documentation