Socket 2P+T screwless triple Pure • WE123 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • essensya
  • essensya - switch mech­an­isms and accessories
  • Switches
  • WE123
Image  WE123 of the product Hager Africa | Hager Africa
Image  WE123 of the product Hager Africa | Hager Africa
Image  WE123 of the product Hager Africa | Hager Africa

Socket 2P+T 16A 250V screwless triple Pure

WE123

Image  WE123 of the product Hager Africa | Hager Africa
Image  WE123 of the product Hager Africa | Hager Africa
Image  WE123 of the product Hager Africa | Hager Africa
  • Wiring accessories and Building auto­ma­tion

Socket 2P+T 16A 250V screwless triple Pure WE123

EAN
3250617101233
Packaging
3 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Number of modules
    2
Controls and indic­ators
  • With or without indic­ator
    without
Main elec­trical features
  • Nominal voltage
    250 V
Dimen­sions
  • Depth
    37 mm
  • Dimen­sions (LLx­wwxhh)
    217x70.5x30
Capa­city
  • Number of modules for WA
    2
Mater­ials
  • Surface protec­tion
    Bril­liant
Install­a­tion, mounting
  • Mounting type
    flush mounted / surface mounted
Connec­tion
  • Connec­tion cross-sect. rigid cable
    1,5 / 2,5mm²
  • Phase pickup
    L1
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protec­tion
    without protective screen
Iden­ti­fic­a­tion
  • Range
    essensya

Downloads

  • Product image

    Image WE123  | Hager Africa

    Product Image WE123

  • ProductECDeclaration

    Image EU Declaration of conformity for WE123  | Hager Africa

    EU Declaration of conformity for WE123

    PDF
    79 KB
    Image EU Declaration of conformity for WE123  | Hager Africa

    EU Declaration of conformity for WE123

    PDF
    79 KB
    Image EU Declaration of conformity for WE123  | Hager Africa

    EU Declaration of conformity for WE123

    PDF
    96 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for WE123  | Hager Africa

    Product environmental profile for WE123

    PEP - Socket-outlet 2-gang Wago plug/clamp technique C-Profile in traffic white (english)

    PDF
    6 MB
  • ProductROHS

    Image Pollutant guidelines for WE123  | Hager Africa

    Pollutant guidelines for WE123

    RoHS declaration WE123 (english)

    PDF
    32 KB
    Image Pollutant guidelines for WE123  | Hager Africa

    Pollutant guidelines for WE123

    REACH declaration WE123 (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    5
  • 1
    WE100G - Essensya Socket 2P+T 16A 250V screwless + claws
    WE100G
    Essensya Socket 2P+T 16A 250V screwless + claws
  • 2
    WE10050 - Essensya Pack of 50x sockets 2P+E 16A 250V screwless
    WE10050
    Essensya Pack of 50x sockets 2P+E 16A 250V screwless
  • 3
    WE105 - Essensya Socket 2P+T 16A 250V  with detrompage screwless
    WE105
    Essensya Socket 2P+T 16A 250V with detrompage screwless
  • 4
    WE102G - Essensya Socket 2P 16A 250V  with screws + claws
    WE102G
    Essensya Socket 2P 16A 250V with screws + claws
  • 5
    WE102 - Essensya Socket 2P 16A 250V  with screws
    WE102
    Essensya Socket 2P 16A 250V with screws

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group