Terminal strip for QC terminals UZ00K2

EAN
3250616366732
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    90 mm
  • Height of installed product
    50 mm
  • Width of installed product
    80 mm
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes