Mounting plate, univers, deep-adjustable until 27mm, 2-rows, 215x210x2,5mm UT26B

EAN
3250616301498
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    2.5 mm
  • Height of installed product
    215 mm
  • Width of installed product
    210 mm
Materials
  • Colour
    iron grey
  • Type of surface treatment
    Galvanised
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes