Carrier rails, univers, 450mm, 2pcs. • UN03A | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Small enclos­ures
  • FW
  • IP 44 metal surface enclos­ures and accessories
  • Set of 2 uprights
  • UN03A

Carrier rails, univers,for enclosures ex depth = 160mm, L = 450mm, 2 pieces

UN03A

  • Energy distri­bu­tion

Carrier rails, univers,for enclosures ex depth = 160mm, L = 450mm, 2 pieces UN03A

EAN
3250616240025
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth of installed product
    447 mm
  • Height of installed product
    18 mm
  • Length
    450 mm
  • Width of installed product
    26.2 mm
Mater­ials
  • Material
    Steel
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image UN03A  | Hager Africa

    Product Image UN03A

  • Installation handbook

    Image Installation handbooks for UN03A  | Hager Africa

    Installation handbooks for UN03A

    Handbook en-GB 2023-03-30

    PDF
    23 MB
  • ProductInspectionCertificate

    Image Certificates for UN03A  | Hager Africa

    Certificates for UN03A

    VDE marks approval low-voltage switchgear and controlgear assemblies, typ-tested

    PDF
    259 KB
    Image Certificates for UN03A  | Hager Africa

    Certificates for UN03A

    VDE marks approval low-voltage switchgear and controlgear assemblies, typ-tested

    PDF
    268 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for UN03A  | Hager Africa

    EU Declaration of conformity for UN03A

    EU Declaration of Conformity

    PDF
    684 KB
    Image EU Declaration of conformity for UN03A  | Hager Africa

    EU Declaration of conformity for UN03A

    EU Declaration of Conformity

    PDF
    717 KB
    Image EU Declaration of conformity for UN03A  | Hager Africa

    EU Declaration of conformity for UN03A

    Declaration

    PDF
    332 KB
    Image EU Declaration of conformity for UN03A  | Hager Africa

    EU Declaration of conformity for UN03A

    PDF
    427 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for UN03A  | Hager Africa

    Product environmental profile for UN03A

    PDF
    191 KB
  • ProductROHS

    Image Pollutant guidelines for UN03A  | Hager Africa

    Pollutant guidelines for UN03A

    REACH declaration UN03A (english)

    PDF
    103 KB
More documentation

Discover more of this product range

    4
  • 1
    UN04A - Carrier rails, univers,for enclosures ex depth = 160mm, L =  600mm, 2 pieces
    UN04A
    Carrier rails, univers, for enclosures ex depth = 160mm, L = 600mm, 2 pieces
  • 2
    UN05A - Carrier rails, univers,for enclosures ex depth = 160mm, L =  750mm, 2 pieces
    UN05A
    Carrier rails, univers, for enclosures ex depth = 160mm, L = 750mm, 2 pieces
  • 3
    UN06A - Carrier rails, univers,for enclosures ex depth = 160mm, L =  900mm, 2 pieces
    UN06A
    Carrier rails, univers, for enclosures ex depth = 160mm, L = 900mm, 2 pieces
  • 4
    UN07A - Carrier rails, univers,for enclosures ex depth = 160mm, L =  1050mm, 2 pieces
    UN07A
    Carrier rails, univers, for enclosures ex depth = 160mm, L = 1050mm, 2 pieces

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group