Busbar,universN,30x5x880mm,for 2x UE31D1 UM30A2

EAN
3250616365995
Packaging
1 Piece

Technical properties

Configuration
  • Design of the busbar
    flat
Electric current
  • Rated current
    400 A
Dimensions
  • Height of installed product
    30 mm
  • Width of installed product
    900 mm
  • Height of the busbar bars
    30 mm
  • Width of the busbars
    5 mm
Power
  • Total power loss under IN
    67 W
Materials
  • Material
    Copper
  • Type of surface treatment
    Other
Equipment
  • Quantity of section in width
    1
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes