Busbar,universN,30x5x430mm • UM30A1 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • quadro equip­ment system
  • quadro4 - quadro5 - quad­ro+, copper bars
  • Copper bars
  • UM30A1

Busbar,universN,30x5x430mm,for UE31D1

UM30A1

  • Energy distri­bu­tion

Busbar,universN,30x5x430mm,for UE31D1 UM30A1

EAN
3250616365988
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Design of the busbar
    flat
Elec­tric current
  • Rated current
    400 A
Dimen­sions
  • Height of the busbar bars
    30 mm
  • Width of the busbars
    5 mm
Power
  • Total power loss under IN
    34 W
Equip­ment
  • Quantity of section in width
    1
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes

Downloads

  • Product image

    Image UM30A1  | Hager Africa

    Product Image UM30A1

  • ProductEnvironmentProfile

    Image Product environmental profile for UM30A1  | Hager Africa

    Product environmental profile for UM30A1

    PDF
    191 KB
  • ProductROHS

    Image Pollutant guidelines for UM30A1  | Hager Africa

    Pollutant guidelines for UM30A1

    RoHS declaration UM30A1 (english)

    PDF
    32 KB
    Image Pollutant guidelines for UM30A1  | Hager Africa

    Pollutant guidelines for UM30A1

    REACH declaration UM30A1 (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    5
  • 1
    KS72B - Copper rail, univers, 12x5x245mm, with 11 connection screws 5x8mm
    KS72B
    Copper rail, univers, 12x5x245mm, with 11 connection screws 5x8mm
  • 2
    KS72C - Copper rail,univers, 12x5x1000mm, with 56 connection screws 5x8mm
    KS72C
    Copper rail, univers, 12x5x1000mm, with 56 connection screws 5x8mm
  • 3
    UC832 - Perforated copper rail, quadro.system, M6 20x5 L1000 mm
    UC832
    Perforated copper rail, quadro.system, M6 20x5 L1000 mm
  • 4
    UC833 - Perforated copper rail, quadro.system, M6  20x5 L1750 mm
    UC833
    Perforated copper rail, quadro.system, M6 20x5 L1750 mm
  • 5
    UT87E - Perforated copper rail, quadro.system, 25x5 L1750mm
    UT87E
    Perforated copper rail, quadro.system, 25x5 L1750mm

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group